??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VU-320-C1-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VU-320-C1-S4
VERF
Availability
Available
BC
Order code
BIS015Y
TC
Artikelbezeichnung
BIS VU-320-C1-S4
PX
Product view
53271_01
ICON
EDZ
BAL.BIS015Y
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.925 kg
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 902…928 MHz, Dimension = 130 x 50.5 x 130 mm, Antenna type = Patch, Polarization = circular, Output power adjustable = 7 dBm…26 dBm (5 mW…400 mW), Connection = M12x1-Male, 4-pin, A-coded, Housing material = PC, coated ABS, Zinc, Die casting, (Connector), Interface = RS485, Operating voltage Ub = 24 V DC LPS Class 2, Ambient temperature = -20...55 °C, IP rating = IP54, Approval/Conformity = FCC Part 15, IC (Radio), cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.